IESNA:LM-63-2002
[TEST]P942822
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-735-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31623
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3616.1 3560.8 3597.7 3669.8 3750.3 3830.8 3906.3 3965 4018.7 4094.1
4206.5 4387.7 4642.6 4944.5 5412.5 6187.3 7061.2 8097.7 9370.7 10657.2
12024.1 13090.9 13758.4 14243.1 14427.6 14498.1 14746.3 15237.7 15226 13859
10397.2 4446.4 1164 481.4 179.5 50.3 0
3616.1 3580.9 3617.8 3689.9 3770.4 3850.9 3923.1 3981.8 4035.4 4107.6
4216.6 4396 4647.6 4942.8 5394 6130.3 6989.1 7995.4 9234.9 10690.7
12047.6 13094.2 13750 14218 14412.5 14526.6 14798.3 15289.7 15210.9 13738.3
10075.2 4122.7 1162.3 469.6 177.8 48.6 0
3616.1 3575.9 3607.7 3674.8 3752 3825.8 3891.2 3934.8 3975.1 4033.8
4126 4277 4496.7 4763.4 5162.5 5810 6636.8 7616.4 8698.2 9927.6
11150.3 12260.6 13038.9 13575.6 13939.6 14296.8 14751.3 15309.9 15566.5 14578.6
11559.5 5872 1774.5 652.4 317 68.8 0
3616.1 3569.2 3599.4 3659.7 3725.2 3788.9 3847.6 3877.8 3897.9 3928.1
3985.1 4085.8 4243.4 4434.6 4703 5142.4 5744.6 6454 7254.1 8169.8
9184.6 10246.3 11250.9 12114.7 12861.1 13584 14529.9 15662.1 16562.8 16552.7
14917.4 11043 5006.6 1947.3 672.6 233.1 0
3616.1 3569.2 3592.7 3646.3 3703.3 3760.4 3817.4 3849.3 3864.4 3879.5
3929.8 4001.9 4124.3 4263.5 4421.2 4656 5008.2 5454.4 6016.3 6690.5
7455.3 8252 9167.8 10144 11170.4 12269 13510.2 15026.4 16925 18505
18768.3 16797.6 11423.7 5581.9 1969.1 479.7 0
3616.1 3570.8 3591 3639.6 3695 3755.3 3809 3845.9 3864.4 3882.8
3939.8 4018.7 4132.7 4255.2 4369.2 4523.5 4795.2 5145.8 5605.3 6172.2
6813 7517.4 8257.1 9130.9 10097 11167.1 12420 13981.5 16143.4 18401
19682.4 18399.3 13587.3 7624.7 3144.8 727.9 0
3616.1 3569.2 3585.9 3632.9 3688.3 3747 3800.6 3840.9 3866 3896.2
3951.6 4035.4 4136.1 4226.6 4302.1 4424.6 4635.9 4905.9 5285 5759.6
6293 6868.3 7505.7 8226.9 9058.8 9972.9 11185.5 12698.4 14737.9 17228.6
18811.9 17359.4 11920.2 6222.6 2276 389.1 0
3616.1 3580.9 3584.3 3622.8 3678.2 3743.6 3805.7 3857.7 3901.3 3931.5
3968.4 4023.7 4087.4 4131 4179.7 4258.5 4370.9 4513.5 4729.8 5055.2
5419.2 5835.1 6308.1 6844.8 7445.3 8163.1 9016.8 10080.2 11388.5 13075.8
14122.4 12321 7956.8 3549 907.4 149.3 0
3616.1 3592.7 3591 3617.8 3671.5 3741.9 3814 3881.1 3934.8 3973.4
4008.6 4042.2 4052.2 4048.9 4065.6 4102.5 4162.9 4251.8 4387.7 4585.6
4860.6 5179.3 5568.4 6028 6549.6 7136.7 7777.4 8527.1 9421.1 10192.6
10009.8 7990.4 4565.5 1648.7 410.9 115.7 0
3616.1 3604.4 3606.1 3626.2 3676.5 3740.2 3824.1 3906.3 3971.7 4023.7
4067.3 4092.5 4092.5 4084.1 4075.7 4072.3 4087.4 4136.1 4230 4381
4595.6 4880.8 5216.2 5615.4 6086.7 6620.1 7192 7785.8 8278.9 8339.2
7368.1 4872.4 1741 471.3 229.8 90.6 0
3616.1 3622.8 3631.2 3661.4 3715.1 3778.8 3867.7 3960 4045.5 4126
4204.8 4268.6 4313.9 4354.1 4389.3 4431.3 4493.3 4577.2 4703 4905.9
5209.5 5613.7 6121.9 6791.1 7651.6 8559 9506.6 10219.4 10310 8946.4
6225.9 3057.6 843.7 280.1 125.8 36.9 0
3616.1 3627.9 3643 3676.5 3735.2 3809 3904.6 4008.6 4109.2 4213.2
4327.3 4438 4548.7 4661.1 4788.5 4954.6 5160.9 5429.2 5778.1 6224.2
6781.1 7415.1 8119.5 8961.5 9882.3 10710.9 11204 11116.8 10130.5 7896.5
4812 2287.8 773.2 270 105.7 21.8 0
3616.1 3636.3 3661.4 3706.7 3775.5 3859.3 3970 4095.8 4216.6 4357.5
4518.5 4704.7 4917.7 5165.9 5471.2 5858.6 6324.9 6846.5 7388.2 7936.7
8470.1 8959.8 9412.7 9900.8 10405.6 10737.7 10687.4 10098.7 8805.5 6474.2
3807.3 1648.7 612.2 248.2 100.6 23.5 0
3616.1 3651.4 3700 3772.1 3867.7 3980.1 4124.3 4290.4 4495 4751.6
5087.1 5489.6 5934.1 6445.6 6930.4 7358.1 7685.1 7914.9 8057.5 8151.4
8235.3 8270.5 8179.9 7995.4 7671.7 7034.3 5971 4511.8 2941.9 1684
909.1 518.3 327.1 208 115.7 28.5 0
3616.1 3663.1 3738.6 3837.5 3960 4107.6 4295.4 4548.7 4870.7 5276.6
5724.4 6152.1 6526.1 6796.2 6943.8 6980.7 6922 6771 6514.4 6127
5613.7 4976.4 4193.1 3319.3 2522.6 1932.2 1521.3 1211 966.1 781.6
615.5 479.7 365.6 243.2 132.5 30.2 0
3616.1 3678.2 3783.9 3909.6 4055.6 4240.1 4490 4827.1 5241.4 5674.1
6046.5 6314.8 6437.3 6415.4 6269.5 6014.6 5637.2 5112.2 4518.5 3913
3398.1 2997.2 2660.1 2314.6 1957.3 1643.7 1385.4 1172.4 982.9 816.8
670.9 540.1 412.6 266.7 159.3 48.6 0
3616.1 3695 3825.8 3978.4 4161.2 4386 4692.9 5093.8 5524.8 5870.3
6069.9 6108.5 6012.9 5810 5511.4 5073.7 4542 3993.5 3528.9 3201.9
2997.2 2826.2 2606.4 2349.8 2029.5 1781.2 1576.6 1368.6 1185.8 1028.1
878.9 717.9 560.2 400.9 246.6 85.5 0
3616.1 3718.4 3874.4 4048.9 4251.8 4503.4 4842.2 5268.2 5665.7 5890.5
5915.6 5776.4 5556.7 5283.3 4922.7 4474.9 3985.1 3555.8 3302.5 3141.5
2916.7 2695.3 2408.5 2156.9 2091.5 1950.6 1759.4 1569.9 1390.4 1212.6
1036.5 875.5 701.1 530 348.9 125.8 0
3616.1 3733.5 3909.6 4109.2 4339 4610.7 4961.3 5355.4 5689.2 5789.8
5670.8 5429.2 5169.3 4877.4 4528.6 4116 3698.3 3428.3 3332.7 3148.2
2893.2 2547.7 2230.7 2177.1 2089.8 1949 1772.8 1588.3 1408.9 1234.4
1061.7 904 729.6 566.9 367.3 154.3 0
3616.1 3748.6 3938.2 4157.9 4407.8 4696.3 5056.9 5454.4 5695.9 5648.9
5404.1 5107.2 4845.6 4592.3 4280.3 3911.3 3582.6 3483.6 3374.6 3139.8
2777.5 2331.4 2207.2 2135.1 2078.1 1938.9 1774.5 1601.8 1420.6 1241.2
1073.4 872.2 662.5 493.1 303.6 122.4 0
3616.1 3758.7 3946.5 4176.3 4436.3 4734.9 5103.8 5499.7 5700.9 5583.5
5281.6 4978.1 4709.7 4449.7 4166.3 3859.3 3594.3 3530.6 3379.6 3104.6
2663.5 2296.1 2177.1 2088.2 2039.5 1917.1 1772.8 1605.1 1434 1266.3
1103.6 888.9 659.2 491.4 244.9 104 0
3616.1 3752 3949.9 4178 4438 4734.9 5100.5 5498 5714.4 5602
5300.1 4993.1 4724.8 4468.2 4191.4 3896.2 3634.6 3574.2 3413.2 3131.4
2678.6 2307.9 2182.1 2079.8 2026.1 1908.7 1772.8 1608.5 1440.8 1276.4
1107 875.5 652.4 468 241.5 95.6 0
